Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTB10 - Linear module / YCTB10 series / base width 102mm / synchronous belt series / dust-free environment type
Bill of material
YCTB10-32-100-L-P-10-C-3
CODE
Code
YCTB10
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
alloy steel
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0??40??C 35??85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
mm
YD
Origin switch
JX
Limit switch
L
446
A
200
M
0 mm
N
4 mm
ZL
Weight (kg)
8.3 mm
ALL
Allowable torque Mxd
120 Nm
ALL1
Allowable torque Myd
110 Nm
ALL2
Allowable torque Mzd
110 Nm
LINK
website
Website connection
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D