Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTY5 - Linear Module YCTY5 Series Track Embedded Series·General Environment Type
Bill of material
YCTY5-2-50-BC-P-10-N-C-3
CODE
Code
YCTY5
MAT1
Base Body Material
Aluminum Alloy
SUR1
Base Surface Treatment
Anodize
MAT2
Rail material
Alloy Steel
SUR2
Guide Rail Surface Treatment
-
MAT3
Skateboard Material
Aluminum Alloy
SUR3
Skateboard Surface Treatment
-
MAT4
Cover Material
Aluminum Alloy
SUR4
Cover Surface Treatment
Anodize
EVN
Use environment
0~4℃ 35~85%RH, no condensation
SCR
Lead screw
EFF
Effective Stroke
MOT
Motor installation method
BRA
Motor brand
SPE
Motor specifications
BRK
Brake
ORI
Origin switch
SWI
Limit switch
LINK
Website
Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D