Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YTB10 - Linear module / YTB10 series / base width 102mm / synchronous belt series / general environment type
Bill of material
YTB10-32-100-L-P-10-C-3
CODE
Code
YTB10
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
alloy steel
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0¡«40¡ãC 35¡«85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
mm
YD
Origin switch
JX
Limit switch
L
410
A
200
M
0 mm
N
4 mm
ZL
Weight (kg)
6.80 mm
LINK
website
Website connection
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D