Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UDC01_16 - Resin Collar-Standard Type · Specification of Size
Bill of material
UDC02-V0-D3-L10
CODE
Code
TYPE1
Type
Standard Type
TYPE2
Type
Size Specified Type
MAT
Material
COLOUR
Color
UT
Use the temperature environment
D
mm
Enter value for D
mm
cm
inch
ft
V
mm
L
mm
Enter value for L
mm
cm
inch
ft
CACB
Add Chamfer C
CACB1
mm
AAAB
Increase Taper Processing
AAAB1
mm
Y
°
MCMD
Change The Inner Hole To A Screw Hole
MAMB
Increase screw holes for radial tightening
MAMB1
WA
Add Opening Slot
VC
Change Of Inner Diameter V Tolerance
VTOL
V tolerance
+0.3/+0.1
LC
Change Of Outer Diameter D Tolerance
LTOL
D Tolerance
0/-0.3
LINK
Hyperlinks
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D