Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAR30_32 - Ultra Thin Head Phillips Screws
Bill of material
TAR30-M2-L3
CODE
code
TYPE
type
Ultra Thin Head Phillips Screws
MAT
material
POW
power level
SUR
surface treatment
M
L
P
P(pitch)
0.40
PIU
plum trough number
T4
D
4
K
0.5
HH
h(min)
0.40
RR
r max
0.30
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D