Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK82_83 - TBK82_83-titlie
Bill of material
TBK82-M1/4
CODE
Code
TYPE
Type
American hexagonal nut
SCR
screw thread
MAT1
National standard material
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUR
Surface Treatment
-
M
NUM
Number of teeth
MM
m
5.74 mm
S
11.12 mm
EE
e
12.82 mm
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D