Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF31 - Plate type hook/Standard
Bill of material
TCF31-D10
CODE
Code
TCF31
TYPE
Types of
Standard
MAT
Material
C45
D
DD
the inside diameter of
28 mm
B
28 mm
T
18 mm
L
50 mm
A
32 mm
E1
10 mm
E2
8 mm
E3
8 mm
P
16 mm
K
7 mm
LOAD
Single load
160 KG
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D