Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
Sanitary grade pipeline fittings - Ball valve, pneumatic three piece type - BLA85_86
Bill of material
BLA85-10
CODE
code
TYPE
type
Three piece type
WAY
way of working
MAT1
Material
SUS304
MAT2
Sealing ring material
PTFE
VAL
Valve body temperature resistance
-40~130℃
SIZE
Nominal size
APP
Applicable pipe diameter
1"
D
25.4
D1
50.5
D2
22.1
L
115.0
AAM
Applicable actuator model
LINK
weblink
webxxx
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D