Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA90_91 - Sanitary grade pipeline accessories/butterfly valve/Pneumatic
Bill of material
BLA90-10
CODE
Code
TYPE
type
horizontal
WAY
way of working
MAT1
subject material
SUS304
MAT2
Sealing ring material
EPDM
MED
Medium temperature
-10~150°C
AMB
ambient temperature
-10~60°C
WOR
working pressure
0~1.0Mpa
AIR
Air supply pressure
0.3~0.8Mpa
NOM
Nominal size
APP
Applicable pipe diameter
1‘’
A
22.1 mm
B
50.5 mm
L
66.0 mm
MOD
Applicable actuator model
mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D