Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC90_96 - Flat key/Standard/GB/T 1096-2003
Bill of material
BLC93-B3-L6
CODE
code
TYPE
type
MAT1
National standard material
MAT2
Quite material
STR
tensile strength
Above 600N/mm²
B
TOL1
B tolerance
0/-0.014
L
TOL3
L tolerance
0/-0.36
H
3
TOL2
H tolerance
0/-0.014
C
0.16-0.25
LINK
website
webxxx
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D