Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ15 - Vacuum pipe fittings/Reducing joint·Straight through type
Bill of material
BLQ15-2516
CODE
Code
BLQ15
TYPE
Type
Direct Type
STD
Standard
KF
MAT
Material
SUS304
SPE
Specifications
A
40 mm
B
30 mm
L
40 mm
LINK
Hyperlinks
Hyperlinks
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D