Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ52 - Vacuum pipe fittings KF standard Baffle valve · Y-shaped
Bill of material
BLQ52-16
CODE
code
BLQ52
TYPE
type
Y-shaped
STA
Standard vertebrae
KF
CON
Control mode
Manual
MAT
Body material
SUS304
MAT1
Seal material
Fluoroelastomer
SPE
specification
A
101.6
B
30
C
63
H
102.4
H1
109.5
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D