Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLS74 - Magnet, adhesive type • U type
Bill of material
BLS74-W22
CODE
Code
BLS74
TYPE
Types of
Adhesive type, U-type
MD
Magnetic direction
radial
MAT
materia
Al-Ni-Co magnet
ST
surface treatment
Painting (red)
HRT
Heat-resistant temperature
180℃
W
mm
L
25.0 mm
DD
d
7.0 mm
H1
17 mm
H2
9 mm
P
- mm
A
8.0 mm
ADS
Adsorbability
30 N
WEI
weight
19 g
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D