Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLW63-g6_65-g6 - Straight rod type negative tolerance locating pin, One end R type and one end taper angle type g6
Bill of material
BLW63-g6-D2-L6
CODE
code
TYPE
type
One end R type and one end taper angle type
THE
The tolerance
g6
MAT1
National standard material
MAT2
Quite material
HRD
Hardness
D
mm
DTHE
D The tolerance
-0.002/-0.008
L
mm
V1
1.0 mm
LINK
Web Link
Webxxx
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D