Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLZ01_31 - Straight Taper Type Positive/Negative Tolerance Locating Pin/Taper Angle Type m6/g6
Bill of material
BLZ01-D3-L10
CODE
Code
TYPE
Type
Cone Angle
GC
Tolerance
MAT1
Material (International)
9Cr18
MAT2
Materia(Correspond)
SUS440C
HRD
Hardness
55~60HRC
D
mm
L
mm
E
1.000 mm
C
0.500 mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D