Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD57 - Hot melt glue valve
Bill of material
BMD57-30
CODE
code
BMD57
TYPE
type
Hot melt glue valve
MAT
material
aluminium alloy
SUR
surface treatment
Gold anodizing
CAPACITY
capacity(ml)
30
MAX
Maximum heating temperature(℃)
150
POW
Power supply of temperature controller (V)
220
SER
Service air pressure (MPa)
0.1~0.8
WEI
Weight (g)
1400
APP
Applicable glue
PUR hot melt adhesive, hot melt adhesive strip, hot melt adhesive block, hot melt particles
LINK
weblink
webxxx
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D