Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK01_02 - Magnet with base, V-groove type
Bill of material
BMK01-8
CODE
Code
TYPE
Type
MAT1
Magnet Pedestal£¨Material£©
SUM24L
SUR1
Magnet Holder (Surface Treatment)
Electroless Nickel Plating
MAT2
Magnet£¨Material£©
Neodymium Magnets
SUR2
Magnet£¨Surface Treatment£©
Nickel Plating
WD
Heat Resistant Temperature
80℃
CJ
Surface Magnetic Pole
N
D
mm
L
6.000 mm
L1
3.000 mm
D1
mm
A
3.000 mm
T
mm
HH
1.500 mm
DD
d
mm
N
Attraction N (kgf)
G
Surface Flux Gauss (G)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D