Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK26 - Magnet with seat Boss type
Bill of material
BMK26-D10
CODE
code
BMK26
TYPE
type
Boss type, female thread type
MAT1
Magnet holder material
SUM23
SUR1
Magnet holder surface treatment
Nickel plated
MAT2
Magnet material
Neodymium magnet
SUR2
Magnet Surface Treatment
Nickel plated
HEAT
heat resistant temperature
80℃
POL
surface pole
N
D
L
11.5
L1
4.5
D1
7.5
DD
d
6
T
3.2
M
3
ADS
Adsorption forceN(kgf)
25(2.55)
LINK
weblink
webxxx
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D