Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK27 - Magnet With Base/Boss Type/External Thread Type
Bill of material
BMK27-N-D25
CODE
code
BMK27
TYPE
type
Boss Type/External Thread Type
MAT1
Magnet Base Material
Q235
SUR
Magnet Seat Surface Treatment
Nickel Plating
MAT2
Magnet Material
Neodymium Magnets
SUR1
Magnet Surface Treatment
Nickel Plating
HEA
Heat Resistant Temperature
80℃
MAG
Surface Magnetic Pole
N
MSUR
Magnet seat surface
D
mm
L
mm
L1
mm
D1
mm
T
3 mm
M
mm
AFF
Adsorption Affinity
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D