Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHU11 - Magnetic base•Rodless type
Bill of material
NHU11-400A
CODE
NHU11
TYPE
Type
Rodless
MAT
The main material
Q235
SUR
Surface Treatment
Spraying Plastics
SUC
Suction
N
L
40.8
W
40.4
H
40.4
A
5.3
C
9.0
D
4.5
E
7.7
F
16
M
M6
REF
Reference Weight
0.4
COL
Color
Silver Gray
LINK
Hyperlinks
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D