Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHC21_22 - Bilateral torsion spring
Bill of material
FHC21-D5-n2-d0.6
CODE
Code
TYPE
Types of
Bilateral torsion spring
MAT1
National standard material
0Cr18Ni9
MAT2
Equivalent material
SUS304-WPB
ANG
angle
D
N
n
DD
d
0.6
A
5
B
10
C
16
SPR
Spring constant
USI
Using angles
LINK
Website link
Website link
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D