Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL31 - Gas spring functional type stop at will type
Bill of material
FHL31-15040-45
CODE
Code
FHL31
TYPE
Type
Stop At Will Type
MAT1
Cylinder Barrel Form
STKM11A
MAT2
Piston rod material
S45C
MAT3
Threaded joint material
PA
MAT4
Connector Mounting Plate Material
Q235
SUR1
Cylinder Barrel Surface Treatment
Silver Paint
SUR2
Piston rod surface treatment
Chrome
SUR3
Connector Mounting Plate Surface Treatment
Nickel plated
GAS
Using Gas
N2
SPE
Specifications
NIT
Nitrogen gas spring reaction force (20℃) N, when the maximum length is -10mm
JOU
Stroke
40
D
Cylinder Diameter D
15
DD
Rod Diameter d
6
LMAX
130
H
86
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D