Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHJ22 - Precision nitrogen spring/Head mounted universal type • reaction force fixed type
Bill of material
J-FHJ22-15050A-F
CODE
model
J-FHJ22
TYPE
Types of
Head mounted universal type
MAT1
Cylinder barrel material
STKM11A
MAT2
piston rod material
S20C
MAT3
Front end part material
Q235
SUR1
Cylinder barrel surface preparation
Baking paint (black matte)
SUR2
piston rod surface preparation
Black nitriding
SUR3
Front end part surface preparation
Baking paint (black matte)
USI
Using Gas
N2
OPE
Operating temperature
-20°C~60°C
SPE
specification
FRO
Front end shape
F
MAX
Maximum length
246
MIN
Minimum length
196
STR
stroke
50
REA1
Reaction force of nitrogen spring
49
REA2
Reaction force of nitrogen spring
64
S
40
A
15.0
B
15.0
H
139
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D