Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK15 - High load nitrogen spring/ISO standard type
Bill of material
J-FHK15-250-10
CODE
Code
J-FHK15
TYPE
type
ISO standard type
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
2650 N
TER
Spring force at+20°C Terminal force
3500 N
LMAX
Lmax
70 mm
LMIN
Lmin
60.0 Lmin
D
38.0 mm
DD
d
15 mm
D1
33.0 mm
C
4.0 mm
E
4.0 mm
F
6.0 mm
H
14.5 mm
G
2 mm
R
1.0 mm
PPCCDD
pcd
18.0 mm
PCD
25.0 mm
MHH
Mh
M6deep8
MAA
Ma
M6
MBB
Mb
M3
APP
Applicable mounting flange
FHK51-38/FHK52-38/FHK53-38/FHK55-38
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D