Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YBWT_J-YAUT - extension spring heavy duty
Bill of material
J-YBUT-D3-L10
CODE
code
TYPE
type
Heavy-duty type, semi-circular single hook, imported type
MAT1
National standard material
MAT2
equivalent material
SURFACE
surface treatment
-
RELATIVE
Relative hook angle
D
L
DD
wire diameter
0.5
F
Under dynamic load, the maximum displacement
2.0
N
During dynamic load, the maximum load
8.80
TEN
initial tension
2.16 N
SPR
spring constant
3.24 N/mm
LINK
weblink
webxxx
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D