Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBWS - Stretch spring - medium load type
Bill of material
YBWS-D3-L10
CODE
Code
YBWS
TYPE
Types of
Medium load type
MAT1
Material (International)
Spring steel
MAT2
Material (equivalent)
SWP-A
SUR
Surface treatment
Black
AN
Hook relative angle
90°
D
mm
L
mm
DD
Wire diameter d
0.4 mm
N
Maximum load at dynamic load
4.41 N
N1
Initial tension
0.88 N
N2
Spring constant
0.98 N/mm
LINK
website
Website link
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D