Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUE_YWE - Tower spring
Bill of material
YUE-D9-L8
CODE
code
TYPE
type
Tower spring
MAT
National standard material
MAT1
Equivalent material
SUR
surface treatment
DIR
Direction of rotation
Right
D
Outer diameter D
L
Free length L
DD
Wire diameter d
0.5
D1
Outer diameter D1
4
NN
Effective turns n
5.0
TOL
N Tolerance
±0.25
F
FMAX
5.0
LOAD
Allowable load Nmax
INI
Initial spring constant N/mm
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D