Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUG_YWG - High life compression spring/outer diameter reference type
Bill of material
YUG-D2-L5
CODE
代码
TYPE
type
outer diameter reference type,Standard Type
MAT
Chinese Standard Material
MAT1
Equivalent Material
SUR
Surface Preparation
TOL
Spring Constant Tolerance
+10/-10%
D
mm
L
mm
DD
d
0.20 mm
LEN
Compression Length
2.00 mm
F
F max
2.25 mm
LOAD
Allowable Load
0.79 N(max)
CON
spring constant
0.35 N/mm
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D