Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET26 - Precision type · vacuum generator · square combination (built-in solenoid valve / vacuum breaking valve / vacuum switch with LED display / vacuum filter) · quick connector type
Bill of material
J-WET26-D6-0.5-S
CODE
Code
J-WET26
TYPE
Types of
Square Combination
COP
The Component Parts
Vacuum Generator/Solenoid Valve / Vacuum Break Valve /Vacuum Switch With Led Display/Vacuum Filter
MAT
Material
PBT
PSD
Piping size D
mm
NOD
Nozzle diameter
mm
VEN
exhaust vent
POL
Port location
Both Sides Of The Connection Port
VAC
Vacuum characteristics
High Vacuum Medium Flowmeter Type
SWO
Switch Output
Npn Open Collector Output With Two-Point Output Switch
SSV
Valve Style Solenoid Valve Vacuum Breaker Valve
Normally Closed-Type
OVV
Working voltage solenoid valve vacuum break valve
DC24V
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
0.25~0.7 Pa
TEM
Operating temperature
5~50 °C
LUB
lubricating
Unnecessary
SPE
Specifications
Equipped With 2-Point Switch Output
CUC
Current Consumption
40mA Maximum
PRD
Pressure detection
Diffused Oxidized Metal Semiconducting Pressure Transmitter
OPR
Working pressure range
0~-100kPa
PSR
Pressure setting range
0~-99kPa
PRE
Withstand voltage
200kPa
STR
Storage Temperature Range
-20~80¡æ
OTR
range of working temperature
0~50¡æ(No Frozen)
OHR
Operating humidity range
35~85% RH (No Frozen)
POR
Power requirement
12~24VDC+10%/-10% Pulsation (P-P) 10% Maximum
PRS
Protective structure
IEC Standard IP40 Equivalent
PRSE
Pressure setting number
2
WOA
Working Precision
+3%/-3% F.S. Max (At Ta=77¡ãF/25¡ãC)
DIR
Micrometer Reaction
Fixed (2% F.S. Max)
SWOU
Switch Output
Fixed (2% F.S. Max)
REA
reaction
Max About 2 Ms
SHO
Display
0~-29.5in.Hg/0~99kpa (2-Digit Red LED Display)
DIS
Display Number
About 4 Times/Sec
DIA
Display Number
+3%/-3%F.S.+2/-2 Digits
RES
Resolution
One Number
OPD
Operation display
SW1: When The Pressure Exceeds The Setting, The Red Led Is On/SW2: The Pressure Exceeds The Setting, And The Green Led Is On.
FUN
Features
1. Mode Selection Switch (ME Or S1 Or S2)/2.S1 Setting Corrector (2/3 To Corrector) / 3.S2 Setting Corrector (2/3 To Corrector)
VSV
Vacuum generated solenoid valve rated voltage
24VDC
SVV
Vacuum Generation Solenoid Valve,Voltage Tolerance Range
21.6~26.4VDC(24VDC+10%/-10%)
VSVS
Vacuum generating solenoid valve surge limiting circuit
Surge Absorber
VSVP
Vacuum generating solenoid valve power consumption
0.8W
RVV
Vacuum damage solenoid valve rated voltage
24VDC
VBV
Vacuum damage solenoid valve voltage tolerance range
21.6~26.4VDC(24VDC+10%/-10%)
VBVS
Vacuum destruction solenoid valve surge limiting circuit
Surge Absorber
VBVP
Vacuum damage solenoid valve power consumption
0.8W
OPM
Operating mode
Boot Mode
MAO
Manual Operation
Locked Button System
OPDI
Operation display
When the coil is energized, the red LED is on.
TEMO
Wiring mode
Connector mode: 300mm (11.81in.)
VSVPO
Vacuum occurs, destroying solenoid valve withstand voltage
152.3psi(1.05MPa)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D