Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEQ02T_12T - Precision type · vacuum sucker · standard type / with valve type · single piece / suit
Bill of material
J-WEQ02T-d8-W
CODE
Code
TYPE
Type
TYPE1
Type 1
Sets
BM
Main Body Material
Aluminum Alloy
SM
Sucker Material
Silicon Rubber
YXLT
Allowable Fluid
Air
GZYLFW
Working Pressure Range (Mpa)
0.15-0.7 MPa
EDDGYYL
Rated supply pressure (Mpa)
0.5 MPa
ZZZK
Final vacuum (kPa)
-90 kPa
GZWDFW
Operating temperature range (??C)
0-60 (Not Freezing)
SC
Suck Pen Color
DD
Diameter(d)
mm
A
mm
B
mm
F
mm
WEIGHT
Weight
g
TZCODE
Package Code
SL
Suit List
Suction Pen 1 Suction Cup 4 Roll Tube 1 ( White ) Suction Cup Material : Silicone
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D