Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL01_02 - Economical Type Speed Regulating Valve Standard T Type
Bill of material
XZL01-D4-M3-A
CODE
Code
TYPE
Types of
TMM
The main material
PBT
TPM
Thread material
brass
MFR
Detachment Ring Material
POM
SUR
Surface Preparation
plate with nickel
D
mm
NM
Nominal model
COL
Color
R
M3
A
3.0 mm
H
2.9 mm
S
8 mm
L
19.1
D1
10.7 mm
D2
9.6 mm
B
11.9 mm
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D