Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZR13_14 - Economical Quick-In Connector T-Shaped Three-Way Connector/Y-Shaped Three-Way Connector S Type External Thread
Bill of material
XZR13-D4-M5
CODE
Code
TYPE
Type
MAT1
The main material
Brass+PBT
MAT2
Thread material
Brass
MAT3
Pressure cap material
POM
SUR
Surface Treatment
Pickling
D
MOD
Nominal model
R
M5
S
A
∅A
8.2
A1
∅A1
E
B
L
L※
C
13.3
J
G
DD
∅d
LINK
Website Link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D