Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-OCR01_04 - Super-Economical Flange Type Oil-Free Bushing Round Flange/Flat Flange Copper Alloy
Bill of material
E-OCR01-d6-L15
CODE
Code
TYPE
Type
MAT
Material
High-strength brass (SP2) inlaid solid lubricant
TOL1
Inner Diameter Tolerance
F7
TOL2
Outer diameter tolerance
h7
DD
d
DDTOL
d F7 Tolerance
+0.022/+0.01
L
D
10
DTOL
D h7 Tolerance
0/-0.015
H
25
T
4
HH
h
2.3
DD1
d1
3.3
DD2
d2
6.0
LINK
Website Link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D