Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK36 - Aluminum-Plastic Sliding Bearing:Compact Type¡¢Self-Aligning Type
Bill of material
OBK36-d10
CODE
Code
OBK36
TYPE
Type
Self-Aligning
MAT
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
Surface Treatment
Fixing Seat: Anodize
SET
Operating Temperature
-50℃/90℃
DD
d
mm
DDTOL
d公差
+0.088/+0.030
D
D(h8)
18 mm
DTOL
D Tolerance
0/-0.033 mm
L
L(h10)
29 mm
LDTOL
0/-0.084 mm
L1
L1(h10)
21.8 mm
L1DTOL
L1
0/+0.084 mm
L2
5.0 mm
DD1
d1(h10)
18.5 mm
DD2
d2(h10)
17.5 mm
DD3
d3(h10)
15.4 mm
TT1
t1(0/+0.1)
1.86 mm
TT2
t2(H10)
1.30 mm
R
13 °
DLD
Dynamic Load P=5MPa
725 Pa
SLD
Static Load P=35Mpa
5075 Pa
WET
Weight
12 g
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D