Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK41_46 - Aluminum-plastic sliding bearing-original flange type, method flange type
Bill of material
OBK41-d6
CODE
code
TYPE
type
MAT
material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
surface preparation
Fixing seat: anodized
SET
Service temperature
-50℃/90℃
DD
d
mm
DDTOL
d公差
+0.068/+0.020
D
12 mm
PCD
P.C.D
21 mm
HH
h
3.1 mm
DLD
Dynamic load P=5MPa
525
SLD
Static load P=35MPa
3675
WIT
wight
15 g
LINK
website link
website link
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D