Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ofh45_48 - Steel ball type independent guide post assembly Movable stop Fixed stop
Bill of material
OFH73-D25-L90
CODE
code
TYPE
Types of
MAT
Guide post/sleeve material
SUJ2
MAT1
Guide post seat / guide seat material
FC250
MAT2
Steel ball material
SUJ2
MAT3
Ball cage material
HRD
Guide post hardness
58HRC~Induction Hardening
HRD1
Guide bush hardness
58HRC~
HRD2
Steel ball hardness
62~67HRC
D
mm
L
mm
D1
31 mm
A
84 mm
B
48 mm
DD
d
9 mm
H
30 mm
H1
50 mm
T
20 mm
Q
(refer to)
46 mm
L1
50 mm
L2
Momentum of stopper/fixed stop
20 mm
E
5 mm
W
66 mm
W1
33.0 mm
W2
15 mm
DD1
d1 size
8 mm
DD1TOL
d1(h7) tolerance
+0.015/0 mm
ACC
Accessory screws
TAC01-M8-L35
ACC1
accessory dowel pin
BLV61-m6-D8-L30
LINK
web link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D