Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OGH01_02 - High rigidity unloading plate needle roller guide column assembly unloading plate fixed type
Bill of material
OGH01-16-LA70-LB40
CODE
code
TYPE1
type1
Fixed unloading plate type
TYPE2
type2
MGP
Material guide pillar
SKS3
MGS
Material guide sleeve
SKS3
MNR
Material: Needle roller bushing
SUJ2+Super engineering plastics
HGP
Hardness guide pillar
60~62HRC
HGS
Hardness guide sleeve
60~62HRC
SPE
standard
mm
LA
mm
LB
mm
Enter value for LB
mm
cm
inch
ft
D
16.5 mm
D2
mm
L1
16 mm
R
1.5 mm
M
M6深15 mm
D3
23 mm
W
(W)
14.5 mm
D1
28 mm
B
40 mm
W1
(W1)
18.5 mm
A
7 mm
NOS
Number of slots
3
E
30 mm
DD
d
2 mm
HH
h
6.8 mm
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D