Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMW01 - Economic linear bearing box type unit widened square short type/single lining type/double lining type
Bill of material
E-LMW01-d6
CODE
code
E-LMW01
TYPE
type
Single lined type
UBC
Using bearings code
E-LMC02
MAT1
mat1
aluminium alloy
SUR1
surface treatment1
anodic oxidation
MAT2
mat2
iron
SUR2
surface treatment2
Galvanized
ETU
Environmental temperature for use
-15~80℃
DD
d
mm
DDT
dtol
+0.003/-0.012 mm
L
25 mm
L1
15 mm
HH
h
9 mm
H
18.0 mm
H1
15.0 mm
H2
6 mm
W
30 mm
W1
20.0 mm
M
M4
V
8 mm
LOD1
Basic rated load1
206 N
LOD2
Basic rated load2
265 N
WET
weight
34 g
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D