Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMY01 - Economic linear bearing box type unit with raised square single lining/double lining
Bill of material
E-LMY01-d4
CODE
code
E-LMY01
TYP1
typ1
Double lined type
TYP2
typ2
Standard type
UBC
Using bearings code
E-LMC02
MAT
mat
aluminium alloy
SUR
surface treatment
anodic oxidation
ETU
Environmental temperature for use
-15~80℃
DD
d
mm
DDDT
dtol
+0.003/-0.011 mm
D
8 mm
NN
n
1.1 mm
L
27 mm
L1
14 mm
L2
22 mm
HH
h
10 mm
W
12 mm
H
16 mm
V
3 mm
M1
M3
M2
M3
DD1T
d1×t
4.2×1.5(M2 bolt used)
LOD1
Basic rated load1
175
LOD2
Basic rated load2
250
WET
weight
12 g
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D