Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMY51_61 - Economic linear bearing box type unit shaft sliding type single lining/double lining type
Bill of material
E-LMY51-d12-H15
CODE
code
TYPE
type
UBC
Using bearings code
E-LMC02
MAT
mat
aluminium alloy
SUR
surface treatment
anodic oxidation
ETU
Environmental temperature for use
-15~80℃
DD
d
mm
H
mm
L
58 mm
H1
30.0 mm
T
mm
T1
mm
TT
t
8 mm
W
30 mm
C
8 mm
L1
46 mm
DD1
d1
5.5 mm
LOD1
Basic rated load1
N
LOD2
Basic rated load2
N
WET
weight
g
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D