Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMD11_12 - Straight column linear bearing · medium
Bill of material
LMD11-d30
CODE
Type
TYPE
Type
Medium
MAT1
Bushing Material Gb
GCr15
MAT2
Bushing Material
SUJ2
HRD
Bushing Hardness
56HRC
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Ring Material
Nitrile Rubber
WD
Use Temperature Environment
-15~80°
DD
d
mm
DDTOL
D Tolerance
D
mm
DTOL
D Tolerance
L
mm
LTOL
L tolerance
0/-0.3
L1
mm
L1TOL
L1 tolerance
MM
m
mm
D1
mm
RR
r
mm
PX
Eccentric(max)
LS
Number Of Ball Rows
C
Basic Load Rating C (Dynamic) N
CO
Basic Load Rating Co (Static) N
LJ
Static Allowable Moment (N¡¤m)
WEI
Weight (g)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D