Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LME08_29 - Single-lined type · counterbore type, standard type, flanged linear bearing
Bill of material
LME18-d6
CODE
Code
TYPE
Types of
MAT1
Shaft sleeve GB material
9Cr18Mo
MAT2
Shaft sleeve of equivalent material
SUS440C
SSH
Shaft sleeve hardness
54HRC~
ST
surface treatment
-
MAT3
Ball material
9Cr18
MAT4
Holder material
MAT5
Sealing ring material
Viton (orange)
OAT
Operating ambient temperature
DD
d
mm
DDT
d Tolerance
0/-0.009 mm
D
12 mm
DT1
D Tolerance (without surface treatment)
0/-0.013 mm
DT2
D Tolerance (with surface treatment)
0/-0.018 mm
L
19 mm
LT
L Tolerance
±0.3 mm
H
28 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
E
- mm
F
20 mm
PAR
partiality
0.011 mm
Y
Verticality Y
0.011 mm
C
Basic rated load C (dynamic)
205 N
CO
Basic rated load Co (static)
260 N
WEI
weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D