Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMT01_07 - Linear bearing with clamping handle
Bill of material
LMT02-d30-L
CODE
Code
TYPE
Type
ZTMAT
Bushing Material
SUJ2
ZTHAR
Bushing Hardness
56HRC-
ZTSUR
Bushing Surface Treatment
GZMAT
Ball Material
SUJ2
BCMAT
Cage Material
Resin
GDMAT
Fixed Seat Material
Aluminum Alloy
GDSUR
Fixed Seat Surface Treatment
Clear Anodizing
ZHMAT
Shaft Ring Material
S45C
ZHSUR
Collar Surface Treatment
Electroless Nickel Plating
LMMAT
Nut Material
SUS304
BSMAT
Handle Material
Zinc Die-Castings
BSSUR
Handle Surface Treatment
Black Paint
SYWD
Operating Temperature
-15~80℃
DD
d
mm
DDTOL
D Tolerance
mm
BSFX
Handle Direction
mm
D
Size Annotation Diagram
mm
DTOL
D Tolerance No Surface Treatment
mm
DTOL1
D Tolerance Has Surface Treatment
mm
L
L (left handle)
mm
LTOL
l tolerance
+0.3/-0.3 mm
D1
mm
T1
mm
T
15 mm
DD1
D1-Air Source Treatment Element
mm
DD2
Effective Diameter d2
mm
TT
t
mm
PCD
p.c.d
mm
A
mm
B
31 mm
E
mm
F
6 mm
M
mm
YZ
Grease
mm
JN
Tightening Torque (N.m)
mm
CN
C(Moving)N
mm
C0N
CO(Static)N
mm
JJ
Static Allowable Moment (N.m)
mm
ZL
Weight
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D