Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAC11_12 - Miniature Linear Guide Rail
Bill of material
IAC11-H6-L40
CODE
Code
TYPE
Type
Assembly
ACC
Accuracy Class
Ordinary Grade
HKFS
Slider Fixing Mode
Lock-Up
HKSL
Number Of Sliders
DGGDFS
Guide Rail Fixing Method
Lock-Up
MAT1
Slide rail Material
SUS440C
MAT2
slider Material
SUS440C
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
1.5 mm
F
3.5 mm
W
12 mm
B
8 mm
C
0 mm
L1
16.0 mm
L2
9.6 mm
M
2
V
1.5 mm
WR
5 mm
HR
3.6 mm
D
3.6 mm
DD
d
2.4 mm
HH
h
0.8 mm
P
15 mm
CD
C (Dynamic) Basic Load Rating (KN)
0.38
COO
C (Static) Basic Load Rating (KN)
0.54
MR
Permissible Static Torque MR
1.46 N*m
MP
Permissible Static Torque MP
0.81 N*m
MY
Permissible Static Torque MY
0.81 N*m
HK
Slider(KG)
0.030 kg
HG
Slide Rail (KG/M)
0.12
N
3
E
5.00 mm
LINK
Hyperlinks
Web Links
WEB
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D