Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBC31_33 - High-assembly high-profile linear guides - heavy duty type¡¤interchangeable
Bill of material
IBC31-H28-L100
CODE
Code
TYPE
Type
Assembly
JDDJ
Accuracy Class
High Level
HKGDFS
Slider Fixing Mode
Lock-up
HKSL
Number of sliders
DGGDFS
Rail fixing method
Lock-up
MAT
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.3 mm
F
9.5 mm
W
34 mm
B
26 mm
B1
4.0 mm
C
26 mm
L1
56.5 mm
L2
38.5 mm
G
C
6 mm
MV
M*V
M4*5 mm
T
6.0 mm
H2
9.0 mm
WR
15 mm
HR
13.5 mm
D
7.5 mm
HH
h
5.3 mm
DD
d
4.5 mm
P
60 mm
GDLD
Fixing Screw
M4*16
C1
Basic Load Rating C (Dynamic)
10.60 KN
CO
Basic Load Rating CO (Static)
16.20 KN
MR
Static Allowable Torque MR
0.126 KN·m
MP
Static Allowable Torque MP
0.0995 KN·m
MY
Static Allowable Torque MY
0.0995 KN·m
G1
Slider Weight
0.2 kg
G2
Rail weight
1.3 kg/m
N
Number of mounting holes N
2
E
mm
LINK
Hyperlinks
Website Connection
PPATH
ibc31_33/assem/ibc31_33_asmtpl.prj
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D