Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHP32_36 - 30-Degree Trapezoidal Lead Screw¡¤One End Two Step¡¤Standard Type¡¤A Type¡¤B Type
Bill of material
LHP32-D12-L106-F3-G3-V7-E4-X6.5
CODE
Code
TYPE
One end second order type B type
THR
Thread rotation
One end left-handed one end right-handed
MAT1
Material Chinese Standard
MAT
Material Correspond
SUR
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
V
mm
E
mm
Enter value for E
mm
cm
inch
ft
X
Type A
mm
Enter value for X
Type A
mm
cm
inch
ft
P
Pitch P
2 mm
DD2
Effective Diameter d2
11.0 mm
YGD
Effective Diameter£¨d2£©
9.2 mm
LAE
Thread angle
3°19′
ZZAE
AE
ZE (Four Planes Are Added To The E Part)
mm
ZZMC
Increase the end face coarse screw hole on the right end
MC
MC (increase the coarse screw hole on the right end face)
mm
ZZME
ZZMQ
ME
ME (increase E-face coarse screw hole)
mm
ZZBVKV
mm
BV
BV (Add V External Thread)
mm
M
- mm
KV
KV (add V key slot)
mm
C
mm
ZZSEZEKE
Increase The Plane / Keyway
SE
SE (add two planes)
mm
SW
mm
SY
mm
W
mm
A
mm
KE
KE (add E keyway)
mm
C1
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D