Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHR02_26 - 30-Degree Trapezoidal Lead Screw¡¤Two End One Step¡¤Left Hand/Right Hand/One End Left Hand One End Right Hand
Bill of material
LHR12-D8-L154-F3-S3-V6-Q6
CODE
Code
TYPE
First-Order Type
LWZX
Thread rotation
MAT1
Material Chinese Standard
MAT
Materia Correspond
SUR
Surface Treatment
D
mm
L
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
S
S Minimum Unit 0.5
mm
Enter value for S
S Minimum Unit 0.5
mm
cm
inch
ft
V
Select V
mm
Q
Choose Q
mm
X
X Minimum Unit 0.5
mm
P
Pitch P
mm
DD2
Effective Diameter d2
mm
YGD
Thread root diameter
LWSJ
Thread angle
ACC
Adding The V-Part Retaining Ring Groove
AC
AC(Add The V-Retaining Ring Groove)
mm
AQQ
Adding Q Part Retaining Ring Groove
AQ
AQ(Add The Retaining Ring Groove Of Q Part)
mm
SCQ
Add Two Planes Of Part V/Q)
SC
SC (increasing the two planes of the V part)
mm
SQ
SQ (increasing the two planes of Q)
mm
SW
mm
SY
mm
MCC
Increase the coarse screw hole of left end face
MC
MC (increase the coarse screw hole on the left end face)
mm
MQQ
Increase the right end of the thick screw hole
MQ
MR (increase the coarse screw hole of right end face)
mm
BVV
Add External Thread Of V Part
BV
BV (Add V External Thread)
mm
BCC
Add External Thread Of Q Part
BC
BC (Add Q External Thread)
mm
ZCQ
Add Four Planes Of V/Q Part
W
mm
A
mm
KVC
Increase the Q/V keyway
KV
KV (add V key slot)
mm
C
mm
KC
KC (add Q keyway)
mm
C1
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D