Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJF12_16 - 30-Degree Trapezoidal Lead Screw¡¤Middle Tolerance h7 Type¡¤One End One Step And One End Two Step Type
Bill of material
LJF12-D14-L105-F3-T3-S3-R8-Q8-E4-X33
CODE
Code
TYPE
One End 1A£¬The Other End 2A
LWZX
Thread rotation
One End Left-Handed One End Right-Handed
MAT1
Material Chinese Standard
MAT
Materia Correspond
SUR
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
T
mm
S
mm
Enter value for S
mm
cm
inch
ft
R
mm
Q
mm
E
mm
Enter value for E
mm
cm
inch
ft
X
mm
P
Pitch P
3 mm
DD2
Effective Diameter d2
12.5 mm
YGD
Thread root diameter
10.1
LWSJ
Thread angle
4.22
ARR
Adding R Part Retaining Ring Groove
AR
mm
EER
0.0 mm
MMR
0.00 mm
NNR
3.0 mm
AEE
Adding The E-Part Retaining Ring Groove
AE
mm
EEE
0.0 mm
MME
0.00 mm
NNE
3.0 mm
SEE
Add Two Planes Of E Part
SE
SESY
SY
SESW
SW
SRR
Add Two Planes Of R Part
SR
SRSY
SY
SRSW
SW
MRR
Increase R section end face coarse screw hole
MR
MEE
Increase the coarse screw hole of the E-face end
ME
BQQ
Add External Thread Of Q Part
BQ
BRR
Add External Thread Of R Part
BR
ZEE
Increase The E-Part Four Planes
ZE
4
ZEW
W
ZEA
A
ZRR
Increase The R-Part Four Planes
ZR
8
ZRW
W
ZRA
A
KQQ
Add Q-Part Keyway
KQ
KQC
C
KQBB1
b1
3
KQTT1
t1
0.0
KQRR1
r1
0
KEE
Add E Keyway
KE
KEC
C
KEBB1
b1
2
KETT1
t1
0.0
KERR1
r1
0
KRR
Add R Keyway
KR
KRC
C
KRBB1
b1
3
KRTT1
t1
0.0
KRRR1
r1
0
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D