Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJW41_52 - Small Digital Position Indicator, Front Axle Type
Bill of material
LJW43-6
CODE
Code
TYPE
Front Axle Type
WS
Number Of Digits
4 Stations
XZFX
Turn Around
WZMAT
Cover Material
Nylon
WZYS
Cover Color
BBMAT
Backboard Material
Polyphenylene Ether
TGMAT
Casing Material
SUR
Surface Treatment
Black Oxide
FJ
Accessories
Set Screw (Black) (SCM435)
FJ1
Accessories
Buffer Pad ( Black ) ( Polyethylene Foam )
ZZLJ
Spindle Pitch
ZXS
One Turn To Display Four Digits
ZGZS
Maximum Speed
GG
Weight
48
ZH
Additional Processing For Changing The Inner Diameter Of The Display Collar
Z
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D