Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDF - Mounted Bearing,Outer Spherical Ball Bearings With Vertical Seat,Stamped Type,Standard Type
Bill of material
E-BDF-201
CODE
Code
TYPE
type
MAT
Bearing pedestal material
High quality carbon structural steel
MAT1
Bearing material
GCr15
SPE
Specifications
NAT
National standard model
SBPP201
DD
Internal Diameter
12 mm
H
22.2 mm
J
68 mm
L
86 mm
A
25 mm
N
9.5 mm
H1
Ha
3 mm
H0
43.8 mm
S
6.0 mm
B
22 mm
TOL
Mounting Hole Size Tolerance
+0.25/-0.25 mm
DEV
deviation
0.6 mm
BOLT
Bolt
M8
TOR
Tightening torque
8 N*m
CR
dynamic load CR
9550 N
COR
Static load COR
4780 N
WEI
weight
160 g
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D